1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Fan 11938MB [Previously 4715MS]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,628.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.

 
Part Number
11938MB-A0N-EA-00
11938MB-A1N-EA-00
11938MB-B3N-EA-00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Start-up voltage
(V)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)

฿ 1,694.00

HEAT MEASURES FAN 1 Piece(s) Same day AC100V64.776.4650.270/0.23015.0/14.0

฿ 1,628.96

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) [Other] AC115V64.776.4650.250/0.21015.5/14.5

฿ 1,628.96

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) [Other] AC230V63.870.71750.120/0.10015.0/14.0

Loading...

  1. 1

Basic Information

Type AC fan Size 120x120 Thickness 38mm
Properties Standard (general purpose) Sensor output NA Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) 2.5
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) 2.9 Volume (AC input voltage, 50 Hz)(dB) 37 Volume (AC input voltage, 60Hz)(dB) 41
Induction motor structure Kumatori coil type Motor protection Impedance protection Allowable ambient temperature range (Operating)(°C) -10 to +70
Casing Material Aluminum (black paint) Impeller material Plastic (black) Bearing Material Ball Bearing
Terminal Fast-on #110 equivalent Expected life(h) 100,000 Impeller - standard UL94V-0
Insulation Resistance 100 MΩ or greater with DC 500 V mega Insulation pressure tolerance AC1800V 3s