1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4U Size 19" Rack Mount Chassis 2x 3.5-Inch SATA Bay (Part Number)

CHASSIS

4U Size 19" Rack Mount Chassis 2x 3.5-Inch SATA Bay
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,454.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· 4U size 19" rack mount chassis
· Equipped with 3.5" SATA bay x2 as standard
· 5.25" x2, 3.5" x1 disk drive bay accessible from the front
· Disk drive bay with shock absorbing mechanism
· 114-CFM fan provided on the front
· Hold-down clamp is used for fixing CPU board or extension card
· Equipped with power supply and HDD access lamp on the front panel
· Front panel with lock restricts inadvertent system access
· PICMG CPU board compatible model (ACP-4320BP) and motherboard compatible model (ACP-4320MB) are available
· Various power supply models are available

 
Part Number
ACP-4320MB-00BE
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 15,454.49

CHASSIS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type 19-inch rack mount Supported boards ATX mother board Power Supply NA
Representative Standard CE Dimension depth(mm) 179 Rear Panel Mountable Connector 9-pin D-sub × 5, 25-pin D-sub × 1

Please check the type/dimensions/specifications of the part ACP-4320MB-00BE in the 4U Size 19" Rack Mount Chassis 2x 3.5-Inch SATA Bay series.