1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

8-Port Unmanaged Ethernet Switch For Industrial Use

LAN SWITCHING HUB

8-Port Unmanaged Ethernet Switch For Industrial Use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,211.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· 10/100 Mbps RJ45 Ethernet port × 8
· Slim design with IP30 compliance
· Supports full/half duplex flow control
· Supports MDI/MDI-X automatic crossover
· Supports broadcast storm protection
· Built-in switch controller and supports automatic negotiation
· Built-in memory buffer, supports store-and-forward communication
· Power supply line surge (EFT) protection: 3,000 V DC
· Ethernet ESD protection: 4,000 V DC
· Supports 12 to 48 V DC dual power supply input
· Supports mounting on DIN rail or panel mount.
· Operating temperature: supports -0 to 60°C

 
Part Number
EKI-2528-BE
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 7,211.73

LAN SWITCHING HUB 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Interface Ethernet Number of Ports 8 ports Communication standard 100BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Unmanaged
Representative Standard CE / UL / CUL Dimension length(mm) 140 Dimension width(mm) 30
Dimension thickness(mm) 95 Operating Temperature Range(°C) -10 to 60 Mounting method details DIN rail / Wall

Please check the type/dimensions/specifications of the part EKI-2528-BE in the 8-Port Unmanaged Ethernet Switch For Industrial Use series.