1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5-Port 10/100 Mbps Ethernet Switch

LAN SWITCHING HUB

5-Port 10/100 Mbps Ethernet Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,089.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· 10/100Base-T RJ-45 port × 5
· Supports full/half duplex flow control
· Supports integrated loop-up engine
· Supports MDI/MDI-X automatic crossover
· Supports 10 to 30 V DC voltage power supply input
· Power supply line surge protection: 3,000 V DC
· Supports broadcast storm protection
· Supports mounting on DIN rail, panel mount or piggyback.
· Operating temperature: supports -10 to 70°C

 
Part Number
ADAM-6520-BE
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 8,089.50

LAN SWITCHING HUB 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Interface Ethernet Number of Ports 5-Port Communication standard 100BASE
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Unmanaged
Representative Standard CE / UL / CUL Dimension length(mm) 102 Dimension width(mm) 70
Dimension thickness(mm) 27 Operating Temperature Range(°C) -10 to 70 Mounting method details DIN rail / Wall / Stack

Please check the type/dimensions/specifications of the part ADAM-6520-BE in the 5-Port 10/100 Mbps Ethernet Switch series.