1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Isolated 4-Port Full Speed USB Hub

USB HUB

Isolated 4-Port Full Speed USB Hub
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,135.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Isolated 4-Port Full Speed USB Hub from ADVANTECH.
- USB interface with 4-port capability.
- Communication standard: USB 2.0.
- Input power supply: DC external power supply.
- Representative standards: CE / UL certified.
- Compact dimensions: Length 83.3mm, width 168.2mm, thickness 35mm.
- Wide operating temperature range: -40 to 80°C for versatile use.
- Mounting options: Can be mounted on a DIN rail or panel.
- Suitable for various environments and applications requiring USB connectivity and reliable power supply.

 
Part Number
BB-UHR304
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

฿ 17,135.23

USB HUB 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Interface USB Number of Ports 4-Port Communication standard USB2.0
Input power supply specifications DC external power supply Mounting Method Other Managed/unmanaged Other
Representative Standard CE / UL Dimension length(mm) 83.3 Dimension width(mm) 168.2
Dimension thickness(mm) 35 Operating Temperature Range(°C) -40 to 80 Mounting method details DIN rail / Panel

Please check the type/dimensions/specifications of the part BB-UHR304 in the Isolated 4-Port Full Speed USB Hub series.