1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

17" SXGA Industrial Resistive Membrane Type Touch Panel Monitor, Direct VGA / DVI Port

TOUCH PANEL DISPLAY

17" SXGA Industrial Resistive Membrane Type Touch Panel Monitor, Direct VGA / DVI Port
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42,354.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· 17" LCD panel 1,280 × 1,024 pixels
· Resistive film type touch panel (-R3AE model)
· Equipped with both RS-232 and USB as a connection interface between touch panel and PC (exclusive use)
· Analog RGB and DVI input supported
· Equipped with OSD functions such as luminance adjustment and allows profile registration for 2 users
· Equipped with USB connector on the front panel
· 10 to 30 V DC power supply input supported
· Supports VESA standard and various installation such as wall mount, desktop and rack mount
· Front panel conforms to NEMA 4/IP65

 
Part Number
FPM-5171G-R3BE
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 42,354.74

TOUCH PANEL DISPLAY 1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Monitor type Standard Application Embedded Maximum Compatible Resolution 1,280×1,024 (XGA)
Input interface VGA(HD-15pin) Touch Panel Available Representative Standard CE / UL / CUL / CCC
Dimension length(mm) 384.6 Dimension width(mm) 418.93 Dimension thickness(mm) 59
Luminance(cd/m2) 350 Other input interfaces DVI-D, USB, RS-232