1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CC-Link IE Field Cable, CCNC-IEF (Part Number)

CC-Link IE Field Cable, CCNC-IEF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,167.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CCNC-lEF cables from JMACS are industrial Ethernet cables that comply with ANSI/TIA/EIA-568 Category5e standard.
Standard type and patch cord for fixed wiring are certificated by the system test of CC-Link IE Control Network and recommended by the CC-Link Association.

Cables suitable for wiring of a low-speed moving part such as a cable carrier are also available.

 
Part Number
CCNC-IEF-24-100
CCNC-IEF-26-100
CCNC-IEF-SF-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Size Finished outer diameter
(mm)

฿ 16,167.45

CABLE 1 Piece(s) 8 Day(s) 10AWG24 (0.20sq)6.5

฿ 17,204.55

CABLE 1 Piece(s) 8 Day(s) 10AWG26 (0.12sq)6

฿ 25,852.33

CABLE 1 Piece(s) 8 Day(s) 10AWG26 (0.12sq)6.5

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK IE Standard UL Cable Conductor Stranded Wire
No. of Cores 4 Pair (4P) Cable Outer Diameter(mm) 6.0 to 6.9 Color Orange
Length(m) 100 or More Cable Feature Oil-Resistant / Heat-Resistant Sheath Material PVC
Overall Length(m) 100 Grounding Wire N/A