1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory For Cooling Unit, Hose For Drainage

Accessory For Cooling Unit, Hose For Drainage
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,785.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for drainage of condensed water. Can be connected to cooling units and water-cooled heat exchangers.
* This product is an accessory for the wall-type cooling unit.

 
Part Number
3301610
3301612
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Part No. Diameter
(mm)
Material Thickness
(mm)

฿ 1,785.64

ENCLOSURE COOLER OPTION 1 Piece(s) 7 Day(s) 103212xxx / 3302xxx / 3303xxx / 3361xxxø101.5

฿ 2,246.78

ENCLOSURE COOLER OPTION 1 Piece(s) 7 Day(s) 103304xxx3305 / 3328xxx3329 / 3332xxx / 3363xxx3364 / 3366xxx / 3373xxx3375 / 3214100 / 3215100 / 3216480ø122

Loading...

  1. 1

Basic Information

Application For Condensed Water Drainage Overall Length(m) 10 Material PVC, Transparent