1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall Mounted Cooling Unit, TopTherm, Blue e (3303520)

ENCLOSURE COOLER

Wall Mounted Cooling Unit, TopTherm, Blue e (3303520)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with condensate evaporator. (Models over 1,000 W)
No filter is required due to nano coating. Reduces maintenance frequency and cost.

 
Part Number
3303520
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Cooling Capacity Rated Voltage Mounting Method Rated voltage
(V)
Cooling capacity
(W)
Output Class
(W)
Width (B)
(mm)
Height (H)
(mm)
Depth (T)
(mm)

฿ 83,541.67

ENCLOSURE COOLER 1 Piece(s) 14 Day(s) 10Cooler550W200VSide Mounting200550500280550210

Loading...

  1. 1

Basic Information

Product type Wall-Type Cooling Unit Top Therm Operating temperature range(°C) +10 to +55 Cooling setting range(°C) +20 to +55