(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Equipped with condensate evaporator. (Models over 1,000 W)
No filter is required due to nano coating. Reduces maintenance frequency and cost.
Part Number |
---|
3361540 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Cooling Capacity | Rated Voltage | Mounting Method | Rated voltage (V) | Cooling capacity (W) | Output Class (W) | Width (B) (mm) | Height (H) (mm) | Depth (T) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 124,342.50 | ENCLOSURE COOLER | 1 Piece(s) | 45 Day(s) | 10 | Cooler | 850W | 400V | Side Mounting | 400 | 850 | 750 | 280 | 550 | 280 |
Loading...
Product type | Wall-Type Cooling Unit Top Therm | Operating temperature range(°C) | +10 to +55 | Cooling setting range(°C) | +20 to +55 |
---|
How can we improve?
How can we improve?