(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RS Pro brand. High-quality solder D-Sub connector.
Part Number |
---|
472-764 |
528-3597 |
528-3604 |
528-3610 |
528-3648 |
Part Number | Price | Name | Minimum Order Qty. | Related To | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Connector Shape | Connector series initials | D/E/F | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Protection function (environmentally resistant) | Impedance (Ω) | Representative Standard | Series | D-sub shell size | Housing material | Contact material | Shield type | Interface type | RS part number | Maximum Current (A) | Environment resistance | Cable connection method | Number of Pins |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 3,475.63 ฿ 2,317.20 | D-SUB CONNECTORS | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | - | - | - | - | For PCB | - | AC/DC750 | - | - | - | - | D-sub | - | steel | Copper alloy | - | D-Sub 9-pin female | 472-764 | 5 | No environmental resistance | Solder | 9 | ||
- | ฿ 855.92 ฿ 604.19 | D-SUB CONNECTORS | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | - | - | - | - | For PCB | - | AC250 | - | - | - | UL | D-sub | - | steel | Copper alloy | - | D-Sub 9-pin female | 528-3597 | 7.5 | No environmental resistance | Solder | 9 | ||
฿ 1,441.59 ฿ 1,017.62 | D-SUB CONNECTORS | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Square shape | D/E/F | Dsub | For PCB | 7.5 | - | Solder | NA | Other | UL | - | - | Steel | Copper alloy | - | D-Sub 15-pin female | 528-3604 | - | - | - | - | |||
- | ฿ 1,821.75 ฿ 1,214.56 | D-SUB CONNECTORS | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | - | - | - | - | For PCB | - | AC250 | - | - | - | UL | D-sub | - | steel | Copper alloy | - | D-Sub 25-pin female | 528-3610 | 7.5 | No environmental resistance | Solder | 25 | ||
- | ฿ 2,086.73 ฿ 1,391.22 | D-SUB CONNECTORS | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | - | - | - | - | For PCB | - | AC250 | - | - | - | UL | D-sub | - | steel | Copper alloy | - | D-Sub 50-pin female | 528-3648 | 7.5 | No environmental resistance | Solder | 50 |
Loading...
Applicable pin/contact | Female (socket) | Connection direction | Straight | Contact plating | Gold |
---|
How can we improve?
How can we improve?