1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Pro Volume Adjustment Knob/Knob Accessories【1-10 Pieces Per Package】 (223-742)

VARIABLE RESISTANCE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is the RS Pro volume adjustment knob.
A high-quality potentiometer knob allows you to change the resistance value by using the knob.
[Applications]
It is most suitable for the knob of the adjustment part.

Part Number
223-742 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Body Colour Shaft Size Knob Diameter Shaft Type Indicator Colour Knob Height Knob Type RS Part Number Applicable products Color

฿ 385.43

฿ 272.08

VARIABLE RESISTANCE 1 Pack(s)

5 Pieces Per Package

8 Day(s) plasticBlack6.432N/AWhite13.7Grub screw223-742PotentiometerBlack

Loading...

  1. 1

Basic Information

Product Type Knob Type Knob

Please check the type/dimensions/specifications of the part 223-742 in the RS Pro Volume Adjustment Knob/Knob Accessories series.

Products with similar specification

Part Number
259-6935
259-6963
259-6979
259-6985
259-6991
465-8855
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Body Colour Shaft Size Knob Diameter Shaft Type Indicator Colour Knob Height Knob Type RS Part Number Applicable products Color

฿ 516.03

1 Pack(s)

5 Pieces Per Package

8 Day(s) plasticBlack, red6.3516.2N/AWhite15Grub screw259-69356.35‑mm shaftBlack

฿ 705.17

1 Pack(s)

5 Pieces Per Package

8 Day(s) plasticBlack, red6.3521N/AWhite17Grub screw259-69636.35‑mm shaftBlack

฿ 723.61

1 Pack(s)

5 Pieces Per Package

8 Day(s) plasticBlack6.3521N/AWhite17Grub screw259-69796.35‑mm shaftBlack

฿ 719.67

1 Pack(s)

5 Pieces Per Package

8 Day(s) plasticGray, black6.3521N/AWhite17Grub screw259-69856.35‑mm shaftGray

฿ 757.31

1 Pack(s)

5 Pieces Per Package

8 Day(s) plasticBlack, red6.3528N/AWhite17Grub screw259-69916.35‑mm shaftBlack

฿ 924.10

1 Pack(s)

5 Pieces Per Package

8 Day(s) PlasticBlack6.35N/AN/AWhite19.1Grub screw465-8855PotentiometerBlack