(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
This is the RS Pro volume adjustment knob.
A high-quality potentiometer knob allows you to change the resistance value by using the knob.
[Applications]
It is most suitable for the knob of the adjustment part.
Part Number |
---|
467-2463 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Body Colour | Shaft Size | Knob Diameter | Shaft Type | Indicator Colour | Knob Height | Knob Type | RS Part Number | Applicable products | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 526.95 ฿ 371.97 | VARIABLE RESISTANCE | 1 Piece(s) | 8 Day(s) | Aluminum | Silver | 6.4 | 19 | N/A | White | 25.4 | Grub screw | 467-2463 | Rotary switch | Silver |
Loading...
Product Type | Knob | Type | Knob |
---|
Please check the type/dimensions/specifications of the part 467-2463 in the RS Pro Volume Adjustment Knob/Knob Accessories series.
Part Number |
---|
259-6979 |
259-6985 |
259-6991 |
467-2520 |
467-5939 |
467-6746 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Body Colour | Shaft Size | Knob Diameter | Shaft Type | Indicator Colour | Knob Height | Knob Type | RS Part Number | Applicable products | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 723.61 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black | 6.35 | 21 | N/A | White | 17 | Grub screw | 259-6979 | 6.35‑mm shaft | Black | ||
฿ 719.67 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Gray, black | 6.35 | 21 | N/A | White | 17 | Grub screw | 259-6985 | 6.35‑mm shaft | Gray | ||
฿ 757.31 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black, red | 6.35 | 28 | N/A | White | 17 | Grub screw | 259-6991 | 6.35‑mm shaft | Black | ||
฿ 915.39 | 1 Piece(s) | 8 Day(s) | Aluminum | Silver | 6 | 31 | N/A | White | 26.7 | Grub screw | 467-2520 | 6 mm shaft | Silver | |||
฿ 386.93 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | plastic | Black | 6 | 13.3 | Round Type | Blue | 16.5 | Push-on knob | 467-5939 | Potentiometer | Black | ||
฿ 145.71 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black | 6.4 | 17 | D-shape | Yellow | 19.5 | Push-on knob | 467-6746 | 6.4 mm shaft | Black |
How can we improve?
How can we improve?