(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
This is the RS Pro volume adjustment knob.
A high-quality potentiometer knob allows you to change the resistance value by using the knob.
[Applications]
It is most suitable for the knob of the adjustment part.
Part Number |
---|
499-977 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Body Colour | Shaft Size | Knob Diameter | Shaft Type | Indicator Colour | Knob Height | Knob Type | RS Part Number | Applicable products | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 304.12 ฿ 214.68 | VARIABLE RESISTANCE | 1 Piece(s) | 8 Day(s) | Aluminum | Silver | 6.4 | 14 | N/A | N/A | 16 | Grub screw | 499-977 | Potentiometer | Silver |
Loading...
Product Type | Knob | Type | Knob |
---|
Please check the type/dimensions/specifications of the part 499-977 in the RS Pro Volume Adjustment Knob/Knob Accessories series.
Part Number |
---|
259-6979 |
259-6985 |
259-6991 |
581-947 |
777-7306 |
777-7366 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Body Colour | Shaft Size | Knob Diameter | Shaft Type | Indicator Colour | Knob Height | Knob Type | RS Part Number | Applicable products | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 723.61 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black | 6.35 | 21 | N/A | White | 17 | Grub screw | 259-6979 | 6.35‑mm shaft | Black | ||
฿ 719.67 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Gray, black | 6.35 | 21 | N/A | White | 17 | Grub screw | 259-6985 | 6.35‑mm shaft | Gray | ||
฿ 757.31 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black, red | 6.35 | 28 | N/A | White | 17 | Grub screw | 259-6991 | 6.35‑mm shaft | Black | ||
฿ 1,529.09 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black | 6.35 | 41.9 | N/A | White | 20.3 | Low profile | 581-947 | Potentiometer | Black | ||
฿ 556.31 | 1 Piece(s) | 8 Day(s) | PVC | Gray | 6.35 | 38.6 | N/A | N/A | 13.5 | Grub screw | 777-7306 | Encode | Gray | |||
฿ 252.19 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | N/A | Black | 6 | 16.8 | D-shape | White | 14.5 | Push-on knob | 777-7366 | 6 mm shaft | Black |
How can we improve?
How can we improve?