(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
This is the RS Pro volume adjustment knob.
A high-quality potentiometer knob allows you to change the resistance value by using the knob.
[Applications]
It is most suitable for the knob of the adjustment part.
Part Number |
---|
223-742 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Body Colour | Shaft Size | Knob Diameter | Shaft Type | Indicator Colour | Knob Height | Knob Type | RS Part Number | Applicable products | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 385.43 ฿ 272.08 | VARIABLE RESISTANCE | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black | 6.4 | 32 | N/A | White | 13.7 | Grub screw | 223-742 | Potentiometer | Black |
Loading...
Product Type | Knob | Type | Knob |
---|
Please check the type/dimensions/specifications of the part 223-742 in the RS Pro Volume Adjustment Knob/Knob Accessories series.
Part Number |
---|
259-6935 |
259-6963 |
259-6979 |
259-6985 |
259-6991 |
465-8855 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Body Colour | Shaft Size | Knob Diameter | Shaft Type | Indicator Colour | Knob Height | Knob Type | RS Part Number | Applicable products | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 516.03 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black, red | 6.35 | 16.2 | N/A | White | 15 | Grub screw | 259-6935 | 6.35‑mm shaft | Black | ||
฿ 705.17 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black, red | 6.35 | 21 | N/A | White | 17 | Grub screw | 259-6963 | 6.35‑mm shaft | Black | ||
฿ 723.61 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black | 6.35 | 21 | N/A | White | 17 | Grub screw | 259-6979 | 6.35‑mm shaft | Black | ||
฿ 719.67 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Gray, black | 6.35 | 21 | N/A | White | 17 | Grub screw | 259-6985 | 6.35‑mm shaft | Gray | ||
฿ 757.31 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | plastic | Black, red | 6.35 | 28 | N/A | White | 17 | Grub screw | 259-6991 | 6.35‑mm shaft | Black | ||
฿ 924.10 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | Plastic | Black | 6.35 | N/A | N/A | White | 19.1 | Grub screw | 465-8855 | Potentiometer | Black |
How can we improve?
How can we improve?