1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
RS Pro Volume Adjustment Knob/Knob Accessories【1-10 Pieces Per Package】 (Part Number)

VARIABLE RESISTANCE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 145.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is the RS Pro volume adjustment knob.
A high-quality potentiometer knob allows you to change the resistance value by using the knob.
[Applications]
It is most suitable for the knob of the adjustment part.

Part Number
467-5939 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Body Colour Shaft Size Knob Diameter Shaft Type Indicator Colour Knob Height Knob Type RS Part Number Applicable products Color

฿ 386.93

฿ 273.13

VARIABLE RESISTANCE 1 Pack(s)

10 Pieces Per Package

8 Day(s) plasticBlack613.3Round TypeBlue16.5Push-on knob467-5939PotentiometerBlack

Loading...

  1. 1

Basic Information

Product Type Knob Type Knob

Please check the type/dimensions/specifications of the part 467-5939 in the RS Pro Volume Adjustment Knob/Knob Accessories series.

Products with similar specification

Part Number
259-6979
259-6985
259-6991
467-6746
498-839
498-902
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Body Colour Shaft Size Knob Diameter Shaft Type Indicator Colour Knob Height Knob Type RS Part Number Applicable products Color

฿ 723.61

1 Pack(s)

5 Pieces Per Package

8 Day(s) plasticBlack6.3521N/AWhite17Grub screw259-69796.35‑mm shaftBlack

฿ 719.67

1 Pack(s)

5 Pieces Per Package

8 Day(s) plasticGray, black6.3521N/AWhite17Grub screw259-69856.35‑mm shaftGray

฿ 757.31

1 Pack(s)

5 Pieces Per Package

8 Day(s) plasticBlack, red6.3528N/AWhite17Grub screw259-69916.35‑mm shaftBlack

฿ 145.71

1 Pack(s)

5 Pieces Per Package

8 Day(s) plasticBlack6.417D-shapeYellow19.5Push-on knob467-67466.4 mm shaftBlack

฿ 374.89

1 Piece(s) 8 Day(s) AluminumBlack6.3522N/ABlack14Grub screw498-839PotentiometerBlack

฿ 238.68

1 Piece(s) 8 Day(s) AluminumSilver6.3522N/ABlack14Grub screw498-902PotentiometerSilver