1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rocker Switch RS Pro【5 Pieces Per Package】

ROCKER SWITCH

Rocker Switch RS Pro
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 532.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro brand. A high-quality rocker switch.

 
Part Number
419-748 SALE
Part NumberPriceNameMinimum Order Qty.Related ToNumber of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 532.56

฿ 375.93

ROCKER SWITCH 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Silique type Mounting Hole Square Hole Illumination NA
Contact (toggle, locker) SPST With key NA Notch number 2
Suspend/Return Suspend Terminal shape Tab Terminal Protection function (environmentally resistant) NA
Representative Standard UL / CSA Dimension width(mm) 15 Dimension depth(mm) 20.4
Rated voltage(V) AC125/250 Rated current(A) 16(AC125V) Switch operation On-Off
Mount hole details(mm) 13×19.8 Mounting method Snap-in Actuator color Red
Case material Nylon Other obtained standards VDE, ENEC, CQC RS part no. 419-748

Please check the type/dimensions/specifications of the part 419-748 in the Rocker Switch RS Pro series.