1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air-Cooled Heat Exchanger BOX FAN Series (OC-15-A200)

POWER PANEL COOLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shuts out dust and mist. Uses a uniquely designed heat radiation fin to perform efficient heat exchange.
Abundant variety provided in response to the needs of the times.

 
Part Number
OC-15-A200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Cooling Capacity Rated Voltage Mounting Method Application Size
(mm)
Thickness
(mm)
Input Voltage
(V)
Rated capability (50 Hz)
(W/K)
Rated capability (60Hz)
(W/K)

฿ 13,950.00

POWER PANEL COOLER 1 Piece(s) 60 Day(s) ----Panel Internal Side Mounting TypeW150 × H59090Single-Phase 200 to 230 AC1012

Loading...

  1. 1

Basic Information

Specifications UL Standard Product

Please check the type/dimensions/specifications of the part OC-15-A200 in the Air-Cooled Heat Exchanger BOX FAN Series series.

Products with similar specification

Part Number
OC-153H-A100
OC-15S-A200
OC-28S-A200
OC-30S-A200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Cooling Capacity Rated Voltage Mounting Method Application Size
(mm)
Thickness
(mm)
Input Voltage
(V)
Rated capability (50 Hz)
(W/K)
Rated capability (60Hz)
(W/K)

฿ 9,344.64

1 Piece(s) 8 Day(s) Cooler9 W/K (50 Hz) / 11 W/K (60 Hz)Single-Phase 100 to 120 V ACSide MountingCompact TypeW153 × H395126Single-Phase 100 to 120 AC911

฿ 9,177.82

1 Piece(s) Same day Cooler10 W/K (50 Hz) / 12 W/K (60 Hz)Single-Phase 200 to 230 V ACSide MountingPanel External Side Mounting TypeW150 × H59090Single-Phase 200 to 230 AC1012

฿ 29,238.00

1 Piece(s) Same day ----Panel External Side Mounting TypeW280 × H59090Single-Phase 200 to 230 AC1620

฿ 29,347.00

1 Piece(s) 20 Day(s) Cooler25 W/K (50 Hz) / 30 W/K (60 Hz)Single-Phase 200 to 230 V ACSide MountingPanel External Side Mounting TypeW300 × H65090Single-Phase 200 to 230 AC2530