(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Using this attachment will allow you to mount the inverter on a DIN track.
Inverter | Compatible inverter capacity | |||
FR-UDA01 | FR-UDA02 | FR-UDA03 | ||
FR-E700 | Single-phase 100 V | FR-E710W-0.1K ~ 0.4K | FR-E710W-0.75K | - |
Single-phase 200 V | FR-E720S-0.1K ~ 0.4K | FR-E720S-0.75K, 1.5K | - | |
200 V | FR-E720-0.1K ~ 0.75K | FR-E720-1.5K, 2.2K | FR-E720-3.7K | |
FR-F700PJ | 200 V | FR-F720PJ-0.4K, 0.75K | FR-F720PJ-1.5K, 2.2K | FR-F720PJ-3.7K |
400 V | - | FR-F740PJ-0.4K ~ 3.7K | - | |
FR-D700 | Single-phase 100 V | FR-D710W-0.1K ~ 0.4K | FR-D710W-0.75K | - |
Single-phase 200 V | FR-D720S-0.1K ~ 0.75K | FR-D720S-1.5K | - | |
200 V | FR-D720-0.1K ~ 0.75K | FR-D720-1.5K, 2.2K | FR-D720-3.7K | |
400 V | - | FR-D740-0.4K ~ 3.7K | - |
Part Number |
---|
FR-UDA03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 643.00 ฿ 551.44 | INVERTER | 1 Piece(s) | Quote |
Loading...
Type | DIN track mounting attachment | Compatible Series | FR-E720-3.7K, FR-F720PJ-3.7K, FR-D720-3.7K | Voltage class(V) | 200 |
---|
Please check the type/dimensions/specifications of the part FR-UDA03 in the Inverter FREQROL-D700, DIN Track Mounting Attachment series.
How can we improve?
How can we improve?