(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connecting this reactor to the inverter input side improves the power factor and reduces the input-side harmonic current.
Format FR-HAL-[][] | 200 V | 400 V |
0.4K to 110K *1 | H0.4K to H560K *1 | |
Power factor improvement effect *2 | Power supply factor: approx. 88% (92.3%*3) at 100% load | |
Vibration | 5.9 m/s2 or less, 10 to 55 Hz (directions of X, Y, Z axes) | H110K or lower: 5.9 m/s2 or less H185K or higher: 2.9 m/s2 or less, 10 to 55 Hz (directions of X, Y, Z axes) |
Mounting Method | (H)55K or lower: Mount horizontally or vertically (H)75K or higher: Mount horizontally |
*1 See Format in Outline Drawing for capacity details.
*2 The power factor value assumes a power supply impedance of 1%. The power supply capacity value varies depending on the power supply impedance.
The load applies to a basic wave current of 100%, based on the JEM-TR201 standard. The power factor improvement effect will be slightly lower if using a motor of 0.4 kW or less.
*3 The power factor improvement effect is approx. 88% (92.3% when calculated assuming that the power factor of a basic wave is 1, based on the 2013 edition of the Public Building Construction Standard Specifications [Electrical Facilities Construction Edition] compiled by the Ministry of Land, Infrastructure, Transport and Tourism).
• This is a representative drawing of the external appearance. The actual external appearance will differ depending on the format.
& bull; W1 and D1 indicate the mounting hole pitch. D indicates the mounting hole size.
& bull; As the reactor itself will generate heat, be sure to secure sufficient space around the reactor.
(At least 10 cm above and below, and at least 5 cm on either side, regardless of the reactor mounting orientation)
Format | W | W1 | H | D | D1 | d | Weight (kg) | |
200 V | 0.4K | 104 | 84 | 99 | 72 | 40 | M5 | 0.6 |
0.75K | 104 | 84 | 99 | 74 | 44 | M5 | 0.8 | |
1.5K | 104 | 84 | 99 | 77 | 50 | M5 | 1.1 | |
2.2K | 115 | 40 | 115 | 77 | 57 | M6 | 1.5 | |
5.5K | 115 | 40 | 115 | 83 | 67 | M6 | 2.3 | |
7.5K | 130 | 50 | 135 | 100 | 86 | M6 | 4.2 | |
11K | 160 | 75 | 164 | 111 | 92 | M6 | 5.2 | |
15K | 160 | 75 | 167 | 126 | 107 | M6 | 7 | |
18.5K | 160 | 75 | 128 | 175 | 107 | M6 | 7.1 | |
22K | 185 | 75 | 150 | 158 | 87 | M6 | 9 | |
30K | 185 | 75 | 150 | 168 | 87 | M6 | 9.7 | |
37K | 210 | 75 | 175 | 174 | 82 | M6 | 12.9 | |
55K | 210 | 75 | 175 | 201 | 97 | M6 | 17.4 | |
75K | 240 | 150 | 210 | 213 | 109 | M8 | 23 | |
110K | 330 | 170 | 325 | 258 | 127 | M10 | 40 |
Format | W | W1 | H | D | D1 | d | Weight (kg) | |
400 V | H0.4K | 135 | 120 | 115 | 59.6 | 45 | M4 | 1.5 |
H1.5K | 135 | 120 | 115 | 59.6 | 45 | M4 | 1.5 | |
H2.2K | 135 | 120 | 115 | 59.6 | 45 | M4 | 1.5 | |
H3.7K | 135 | 120 | 115 | 70.6 | 57 | M4 | 2.5 | |
H5.5K | 160 | 145 | 142 | 72 | 55 | M4 | 3.5 | |
H7.5K | 160 | 145 | 142 | 91 | 75 | M4 | 5 | |
H11K | 160 | 145 | 146 | 91 | 75 | M4 | 6 | |
H15K | 220 | 200 | 195 | 105 | 70 | M5 | 9 | |
H18.5K | 220 | 200 | 215 | 170 | 70 | M5 | 9 | |
H22K | 220 | 200 | 215 | 170 | 70 | M5 | 9.5 | |
H30K | 220 | 200 | 215 | 170 | 75 | M5 | 11 | |
H37K | 220 | 200 | 214 | 170 | 100 | M5 | 12.5 | |
H45K | 280 | 255 | 245 | 165 | 80 | M6 | 15 | |
H55K | 280 | 255 | 245 | 170 | 90 | M6 | 18 | |
H110K | 240 | 150 | 225 | 220 | 99 | M8 | 28 | |
H185K | 330 | 170 | 325 | 270 | 142 | M10 | 55 | |
H280K | 330 | 170 | 325 | 320 | 192 | M10 | 80 | |
H355K | 330 | 170 | 325 | 340 | 192 | M10 | 80 |
Format FR-HEL-[][] | 200 V | 400 V |
0.4K to 110K *1 | H0.4K to H355K *1 | |
Power factor improvement effect *2 | Power supply factor: approx. 93% (94.4% *3) | |
Vibration | 5.9 m/s2 or less, 10 to 55 Hz (directions of X, Y, Z axes) | |
Mounting Method | Mount horizontally or vertically |
*1 See Format in Outline Drawing for capacity details.
*2 The power factor value assumes a power supply impedance of 1%. The power supply capacity value varies depending on the power supply impedance.
The load applies to a basic wave current of 100%, based on the JEM-TR201 standard. The power factor improvement effect will be slightly lower if using a motor of 0.4 kW or less.
*3 The power factor improvement effect is approx. 93% (94.4% when calculated assuming that the power factor of a basic wave is 1, based on the 2013 edition of the Public Building Construction Standard Specifications [Electrical Facilities Construction Edition] compiled by the Ministry of Land, Infrastructure, Transport and Tourism).
• This is a representative drawing of the external appearance. The actual external appearance will differ depending on the format.
& bull; W1 and D1 indicate the mounting hole pitch. D indicates the mounting hole size.
& bull; As the reactor itself will generate heat, be sure to secure sufficient space around the reactor.
(At least 10 cm above and below, and at least 5 cm on either side, regardless of the reactor mounting orientation)
Format | W | W1 | H | D | D1 | d | Weight (kg) | |
200 V | 2.2K | 85 | 74 | 81 | 70 | ─ | M4 | 0.9 |
5.5K | 77 | 55 | 92 | 92 | 67 | M4 | 1.9 | |
11K | 105 | 64 | 133 | 112 | 79 | M6 | 3.3 | |
15K | 105 | 64 | 133 | 115 | 84 | M6 | 4.1 | |
18.5K | 105 | 64 | 93 | 165 | 94 | M6 | 4.7 | |
30K | 114 | 72 | 100 | 200 | 101 | M6 | 7.8 | |
37K | 133 | 86 | 117 | 195 | 98 | M6 | 10 | |
45K | 133 | 86 | 117 | 205 | 108 | M6 | 11 | |
55K | 153 | 126 | 132 | 209 | 122 | M6 | 12.6 | |
75K | 150 | 130 | 190 | 340 | 310 | M6 | 17 | |
90K | 150 | 130 | 200 | 340 | 310 | M6 | 19 | |
110K | 175 | 150 | 200 | 400 | 365 | M8 | 20 |
Format | W | W1 | H | D | D1 | d | Weight (kg) | |
400 V | H0.4K | 90 | 75 | 78 | 60 | ─ | M5 | 0.6 |
H0.75K | 66 | 50 | 100 | 70 | 48 | M4 | 0.8 | |
H5.5K | 96 | 60 | 128 | 100 | 75 | M5 | 3 | |
H11K | 105 | 75 | 137 | 110 | 85 | M5 | 4.5 | |
H18.5K | 114 | 75 | 162 | 120 | 80 | M5 | 5 | |
H22K | 133 | 90 | 178 | 120 | 75 | M5 | 6 | |
H30K | 133 | 90 | 178 | 120 | 80 | M5 | 6.5 | |
H37K | 133 | 90 | 187 | 155 | 100 | M5 | 8.5 | |
H45K | 133 | 90 | 187 | 170 | 110 | M5 | 10 | |
H55K | 152 | 105 | 206 | 170 | 106 | M6 | 11.5 | |
H75K | 140 | 120 | 185 | 320 | 295 | M6 | 16 | |
H90K | 150 | 130 | 190 | 340 | 310 | M6 | 20 | |
H110K | 150 | 130 | 195 | 340 | 310 | M6 | 22 | |
H132K | 175 | 150 | 200 | 405 | 370 | M8 | 26 | |
H160K | 175 | 150 | 205 | 405 | 370 | M8 | 28 | |
H250K | 190 | 165 | 250 | 440 | 400 | M8 | 35 | |
H280K | 190 | 165 | 255 | 440 | 400 | M8 | 38 | |
H315K | 210 | 185 | 250 | 495 | 450 | M10 | 42 | |
H355K | 210 | 185 | 250 | 495 | 450 | M10 | 46 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compatible Series | Voltage class (V) | Applicable inverter capacity (kW) | Main function | Rated active power (kW) | Rated power (HP) | Dimension (W) (mm) | Dimension (D) (mm) | Dimension (H) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,663.00 ฿ 21,109.72 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | AC Reactor | FREQROL Series | 200 | 55 | - | - | - | 210 | 201 | 175 | ||
฿ 33,059.00 ฿ 22,040.44 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | AC Reactor | FREQROL Series | 200 | 75 | - | - | - | 240 | 213 | 210 | ||
฿ 42,612.00 ฿ 28,409.42 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | AC Reactor | FREQROL Series | 200 | 110 | - | - | - | 330 | 258 | 325 | ||
฿ 25,545.00 ฿ 17,030.85 | DC LINK CHOKE INVERTER | 1 Piece(s) | 6 Day(s) | AC Reactor | FREQROL Series | 400 | 45 | - | - | - | 280 | 165 | 245 | ||
฿ 31,663.00 ฿ 21,109.72 | DC LINK CHOKE INVERTER | 1 Piece(s) | 6 Day(s) | AC Reactor | FREQROL Series | 400 | 55 | - | - | - | 280 | 270 | 245 | ||
฿ 42,612.00 ฿ 28,409.42 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | AC reactor | FREQROL Series | 400 | 110 | - | - | - | 240 | 220 | 225 | ||
฿ 58,067.00 ฿ 38,713.27 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | AC Reactor | FREQROL Series | 400 | 185 | - | - | - | 330 | 270 | 325 | ||
฿ 68,962.00 ฿ 45,976.97 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | AC Reactor | FREQROL Series | 400 | 280 | - | - | - | 330 | 320 | 325 | ||
฿ 104,167.00 ฿ 69,448.14 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | AC Reactor | FREQROL Series | 400 | 355 | - | - | - | 330 | 340 | 325 | ||
฿ 2,253.00 ฿ 1,931.50 | INVERTER | 1 Piece(s) | Same day | DC reactor | FREQROL Series | 200 | - | Filter unit | 1.5 | 2 | - | - | - | ||
฿ 13,095.00 ฿ 8,729.13 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | AC Reactor | FREQROL Series | 200 | 45 | - | - | - | 133 | 205 | 117 | ||
฿ 13,847.00 ฿ 9,231.79 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | AC Reactor | FREQROL Series | 200 | 55 | - | - | - | 153 | 209 | 117 | ||
฿ 24,687.00 ฿ 16,458.82 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | DC reactor | FREQROL Series | 200 | 75 | - | - | - | 150 | 340 | 190 | ||
฿ 27,370.00 ฿ 18,247.58 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | DC reactor | FREQROL Series | 200 | 90 | - | - | - | 150 | 340 | 200 | ||
฿ 32,843.00 ฿ 21,896.43 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | DC reactor | FREQROL Series | 200 | 110 | - | - | - | 175 | 400 | 200 | ||
฿ 5,473.00 ฿ 4,691.46 | INVERTER | 1 Piece(s) | Same day | DC reactor | FREQROL Series | 400 | - | Filter unit | 15 | 20 | - | - | - | ||
฿ 13,095.00 ฿ 8,730.44 | DC LINK CHOKE INVERTER | 1 Piece(s) | 6 Day(s) | AC Reactor | FREQROL Series | 400 | 45 | - | - | - | 133 | 170 | 187 | ||
฿ 13,847.00 ฿ 9,231.79 | DC LINK CHOKE INVERTER | 1 Piece(s) | 6 Day(s) | AC Reactor | FREQROL Series | 400 | 55 | - | - | - | 152 | 170 | 206 | ||
฿ 24,687.00 ฿ 16,458.82 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | AC Reactor | FREQROL Series | 400 | 75 | - | - | - | 140 | 320 | 185 | ||
฿ 27,370.00 ฿ 18,247.58 | DC LINK CHOKE INVERTER | 1 Piece(s) | 6 Day(s) | DC reactor | FREQROL Series | 400 | 90 | - | - | - | 150 | 340 | 190 | ||
฿ 32,843.00 ฿ 21,896.43 | DC LINK CHOKE INVERTER | 1 Piece(s) | Same day | DC reactor | FREQROL Series | 400 | 110 | - | - | - | 150 | 405 | 195 | ||
฿ 38,318.00 ฿ 25,546.61 | DC LINK CHOKE INVERTER | 1 Piece(s) | 6 Day(s) | DC reactor | FREQROL Series | 400 | 132 | - | - | - | 175 | 405 | 200 | ||
฿ 41,108.00 ฿ 27,406.70 | DC LINK CHOKE INVERTER | 1 Piece(s) | 6 Day(s) | DC reactor | FREQROL Series | 400 | 160 | - | - | - | 175 | 405 | 205 | ||
฿ 68,478.00 ฿ 45,654.28 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | DC reactor | FREQROL Series | 400 | 250 | - | - | - | 190 | 440 | 250 | ||
฿ 73,953.00 ฿ 49,304.47 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | DC reactor | FREQROL Series | 400 | 280 | - | - | - | 190 | 440 | 255 | ||
฿ 75,380.00 ฿ 50,255.85 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | DC reactor | FREQROL Series | 400 | 315 | - | - | - | 210 | 495 | 250 | ||
฿ 92,467.00 ฿ 61,647.75 | DC LINK CHOKE INVERTER | 1 Piece(s) | 58 Day(s) | DC Reactor | FREQROL series | 400 | 355 | - | - | - | 210 | 495 | 250 |
Loading...
How can we improve?
How can we improve?