[Special Price Sellout Product, Only Available While Stocks Last] Solid-state Timer H3YN

Caution
Product Description
For convenience, the suffix "-MSM" has been added.
MISUMI warranty is of course valid and Omron provide a 1-year-long warranty from time of purchase.
Timer is shaped similarly to the H3Y, and supports multiple time ranges and multiple operating modes.
[Features]
· High accuracy with a repeated measurement error of ±1% (including first time value).
· Time is easily set by means of the large dial, using either a straight-slot or Philips-head screwdriver.
· EN61812-1 compatible, conforms to the CE mark.
· Supports multiple time ranges with switch-over between 4 ranges.
· Supports multiple operating modes providing 4 functions in 1 device.
· MY shape relay and terminal compatible.
· Compatible with the EN standard allowing export to Europe.
· A semi-multi power supply voltage range greatly reduces the number of maintenance supplies kept in stock.
[Applications]
· The timer acts as control machine, switching the output signal at the preset time after the start signal is input.
Solid-State Timer Specifications

H3YN external appearance
Solid-State Timer Characteristics
| Model | Series H3YN-2/-4 | Model H3YN-21/-41 | |
|---|---|---|---|
| Accuracy Of Operating Time | ±1% max.(at maximum scale time) (1 s range: ±1% ±10 ms max.) | ||
| Setting Error | ±10% ±50 ms max. (at maximum scale time) | ||
| Reset Time | 0.1 s max. (including halfway reset) | ||
| Influence of voltage | ±2% max. (at maximum scale time) | ||
| Influence of temperature | ±2% max. (at maximum scale time) | ||
| Insulation resistance | 100 MΩ min. (measurement at 500 V DC) | ||
| Dielectric Strength | 2,000 V AC, 50/60 Hz, 1 min (between current-carrying terminals and exposed non-current-carrying metal parts excluding terminal screw sections) 2,000 V AC, 50/60 Hz, 1 min (between operating power circuit and control output) 2,000 V AC, 50/60 Hz, 1 min (between different pole contacts; 2-pole model) 1,500 V AC, 50/60 Hz, 1 min (between different pole contacts; 4-pole model) 1,000 V AC, 50/60 Hz, 1 min (between non-continuous contacts) | ||
| Vibration | Endurance | 10 to 55 Hz, 0.75-mm single amplitude for 1 h each in 3 directions | |
| Malfunction | 10 to 55 Hz, 0.5-mm single amplitude for 10 min each in 3 directions | ||
| Shock | Endurance | 1,000 m/s2, 6 directions, 3 times each*1 | |
| Malfunction | 100m/s2, 6 directions, 3 times each | ||
| Life Expectancy | Mechanical | 10 million operations min. (under no load at 1,800 operations/h) | |
| Electrical | 2-pole, 500,000 operations min. (5 A at 250 V AC, resistive load at 1,800 operations/h) (room temperature) 4-pole, 200,000 operations min. (H3YN-4-Z/-41-Z: 100,000 operations min.) (room temperature)*2 | ||
| Impulse Withstand Voltage | Between power terminals: 3 kV (however, 1 kV for 12 V DC, 24 V DC, 48 V DC, 24 V AC Between exposed non-current-carrying metal parts: 4.5 kV (however, 1.5 kV for 12 V DC, 24 V DC, 48 V DC, 24 V AC) | ||
| Noise resistance | ±1.5 kV, square-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) | ||
| Static Immunity | Malfunction: 4 kV Destruction: 8 kV | ||
| Protective structure | IP40 | ||
| Weight | Approx. 50 g | ||
*1. Conditions when carrying out shock resistance testing with the timer alone.
*2. Refer to the Life-Test Curve.
Solid-State Timer Dimensional Drawing

Series H3YN-2, H3YN-21 Dimensional Drawing A

Series H3YN-2, H3YN-21 Dimensional Drawing B

Series H3YN-2, H3YN-21 Mount Hole Processing Dimensional Drawing

Series H3YN-4, H3YN-41, H3YN-4-Z Dimensional Drawing A

Series H3YN-4, H3YN-41, H3YN-4-Z Dimensional Drawing B

Series H3YN-4, H3YN-41, H3YN-4-Z Mount Hole Processing Dimensional Drawing