1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DIN Rail Terminal Block Push-In Type XW5T-P (Part Number)

PLC(EXPANSION UNIT)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our "Value Design for Panel" compatible products increase the value of your control panels.
Push-in Plus terminal blocks reduce control panel size and save labor.

· Push-in Plus terminal blocks are more compact than traditional screw-type terminal blocks.
Maintenance is not required as screws do not loosen.
· A choice of slim types available down to a width of 3.5 mm to help downsize control panels.
· The light insertion force and strong tensile strength both reduce wiring work and provide high reliability.
· The 'hands-free' structure, strong enough to hold a screwdriver in place,
improves workability when wiring stranded wires without crimp terminals.

Related images

Related images: Standard Terminal Block

Standard Terminal Block

Related images: Multi-Wire Terminal Block, 1 Level, 1:2

Multi-Wire Terminal Block, 1 Level, 1:2

Related images: Multi-Wire Terminal Block, 1 Level, 2:2

Multi-Wire Terminal Block, 1 Level, 2:2

 
Related images: Multi-Tier Terminal Block, 2 Levels, 1:1

Multi-Tier Terminal Block 2 Levels, 1:1

Related images: End Cover

End Cover

Related images: End Bracket

End Bracket

 
Related images: Label

Label

Related images: Short Bar

Short Bar

Related images: Separator Plate

Separator Plate

Part Number
XW5T-P2.5-2.2-1BL SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Product type Nominal cross-sectional area
(mm2)
Color Compatible wire cross-sectional area - single wire
(mm2)
Compatible wire cross-sectional area - stranded wire
(mm2)
Compatible wire cross-sectional area - stranded wire with terminal
(mm2)
Compatible terminal block Fixing position Width
(mm)
Applications

฿ 58.00

฿ 54.00

PLC(EXPANSION UNIT) 1 Piece(s) 26 Day(s) 1012 to 22420For relaysMulti-wire terminal block2.5Blue0.14 to 40.14 to 2.50.14 to 2.5----

Loading...

  1. 1
 

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts

Please check the type/dimensions/specifications of the part XW5T-P2.5-2.2-1BL in the DIN Rail Terminal Block Push-In Type XW5T-P series.

Products with similar specification

Part Number
XW5E-P1.5-2.2-1
XW5E-P2.5-1.1-1
XW5E-P2.5-1.1-2
XW5T-P4.0-1.1-1
XW5T-P4.0-1.1-1BL
XW5T-P4.0-1.1-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Product type Nominal cross-sectional area
(mm2)
Color Compatible wire cross-sectional area - single wire
(mm2)
Compatible wire cross-sectional area - stranded wire
(mm2)
Compatible wire cross-sectional area - stranded wire with terminal
(mm2)
Compatible terminal block Fixing position Width
(mm)
Applications

฿ 18.00

1 Piece(s) Same day -----AccessoriesEnd plate-----Type XW5□-P1.5-2.2-1--Shock prevention

฿ 20.00

1 Piece(s) Same day -----AccessoriesEnd plate-----Type XW5□-P2.5-1.1-1--Shock prevention

฿ 25.00

1 Piece(s) Same day 10----AccessoriesEnd plate-----Type XW5□-P2.5-1.1-2--Shock prevention

฿ 70.00

1 Piece(s) Same day -11 to 13230For relaysStandard Terminal Block4Dark gray0.2 to 60.2 to 40.25 to 4----

฿ 55.00

7 Piece(s) 26 Day(s) 1011 to 13230For relaysStandard Terminal Block4Blue0.2 to 60.2 to 40.25 to 4----

฿ 92.00

1 Piece(s) 5 Day(s) 1021 to 12830For relaysMulti-tier terminal block4Dark gray0.2 to 60.2 to 40.25 to 4----