(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Our "Value Design for Panel" compatible products increase the value of your control panels.
Push-in Plus terminal blocks reduce control panel size and save labor.
· Push-in Plus terminal blocks are more compact than traditional screw-type terminal blocks.
Maintenance is not required as screws do not loosen.
· A choice of slim types available down to a width of 3.5 mm to help downsize control panels.
· The light insertion force and strong tensile strength both reduce wiring work and provide high reliability.
· The 'hands-free' structure, strong enough to hold a screwdriver in place,
improves workability when wiring stranded wires without crimp terminals.
Standard Terminal Block | Multi-Wire Terminal Block, 1 Level, 1:2 | Multi-Wire Terminal Block, 1 Level, 2:2 |
Multi-Tier Terminal Block 2 Levels, 1:1 | End Cover | End Bracket |
Label | Short Bar | Separator Plate |
Part Number |
---|
XW5T-P1.5-1.1-1BL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Number of input/outputs | Rated current (IEC) (A) | Rated current (UL) (A) | Type | Product type | Nominal cross-sectional area (mm2) | Color | Compatible wire cross-sectional area - single wire (mm2) | Compatible wire cross-sectional area - stranded wire (mm2) | Compatible wire cross-sectional area - stranded wire with terminal (mm2) | Compatible terminal block | Fixing position | Width (mm) | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39.00 ฿ 35.00 | PLC(EXPANSION UNIT) | 5 Piece(s) | 5 Day(s) | 10 | 1 | 1 to 1 | 17.5 | 15 | For relays | Standard Terminal Block | 1 | Blue | 0.14 to 1.5 | 0.08 to 1.5 | 0.14 to 1 | - | - | - | - |
Loading...
Wiring Method | Screwless | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|
Please check the type/dimensions/specifications of the part XW5T-P1.5-1.1-1BL in the DIN Rail Terminal Block Push-In Type XW5T-P series.
Part Number |
---|
XW5E-P1.5-2.2-1 |
XW5E-P2.5-1.1-1 |
XW5E-P2.5-1.1-2 |
XW5T-P1.5-1.1-2 |
XW5T-P1.5-1.1-2BL |
XW5T-P1.5-1.2-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Number of input/outputs | Rated current (IEC) (A) | Rated current (UL) (A) | Type | Product type | Nominal cross-sectional area (mm2) | Color | Compatible wire cross-sectional area - single wire (mm2) | Compatible wire cross-sectional area - stranded wire (mm2) | Compatible wire cross-sectional area - stranded wire with terminal (mm2) | Compatible terminal block | Fixing position | Width (mm) | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18.00 | 1 Piece(s) | Same day | - | - | - | - | - | Accessories | End plate | - | - | - | - | - | Type XW5□-P1.5-2.2-1 | - | - | Shock prevention | ||
฿ 20.00 | 1 Piece(s) | Same day | - | - | - | - | - | Accessories | End plate | - | - | - | - | - | Type XW5□-P2.5-1.1-1 | - | - | Shock prevention | ||
฿ 25.00 | 1 Piece(s) | Same day | 10 | - | - | - | - | Accessories | End plate | - | - | - | - | - | Type XW5□-P2.5-1.1-2 | - | - | Shock prevention | ||
฿ 61.00 | 1 Piece(s) | Same day | - | 2 | 1 to 1 | 17.5 | 15 | For relays | Multi-tier terminal block | 1 | Dark gray | 0.14 to 1.5 | 0.08 to 1.5 | 0.14 to 1 | - | - | - | - | ||
฿ 73.00 | 1 Piece(s) | 5 Day(s) | 10 | 2 | 1 to 1 | 17.5 | 15 | For relays | Multi-tier terminal block | 1 | Blue | 0.14 to 1.5 | 0.08 to 1.5 | 0.14 to 1 | - | - | - | - | ||
฿ 35.00 | 1 Piece(s) | 26 Day(s) | - | 1 | 1 to 2 | 17.5 | 15 | For relays | Multi-wire terminal block | 1 | Dark gray | 0.14 to 1.5 | 0.08 to 1.5 | 0.14 to 1 | - | - | - | - |
How can we improve?
How can we improve?