1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Horn With Revolving Warning Light Featuring Voice Synthesizer

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Large Horn With Revolving Warning Light Featuring Voice Synthesizer
  • Large Horn With Revolving Warning Light Featuring Voice Synthesizer
  • Large Horn With Revolving Warning Light Featuring Voice Synthesizer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Large horn with clear sound up to 105 dB (at 1 m)
Boasts a wide audio range from bass through to high pitched frequencies and a clear sound quality.

 
Part Number
RT-100VF-R
RT-200VF-B
RT-200VF-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Color (top stage)

฿ 21,032.84

SIGNAL TOWER BUZZER LIGHT 1 Piece(s) 5 Day(s) AC100VRed

฿ 17,286.00

SIGNAL TOWER BUZZER LIGHT 1 Piece(s) 21 Day(s) AC200VBlue

฿ 17,286.00

INDICATOR LIGHT 1 Piece(s) 21 Day(s) AC200VYellow

Loading...

  1. 1

Basic Information

Type Rotation Shape Round Number of Steps 1
Light Source Light Bulb Mounting Method Direct mounting Buzzer (with/without) Available
Protective Structure IP23