(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Emergency light that connects to a car cigarette lighter and attaches and detaches easily.
Type | Rotation | Shape | Round | Number of Steps | 1 |
---|---|---|---|---|---|
Light Source | Light Bulb | Mounting Method | Detachable | Buzzer (with/without) | NA |
Representative Standard | CE |
Please check the type/dimensions/specifications of the part RWM-24-Y in the RWM Series Streamlined Revolving Light series.
Part Number |
---|
RWM-12-B |
RWM-12-R |
RWM-24-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Voltage (V) | Color (top stage) | JAN code |
---|---|---|---|---|---|---|---|
฿ 2,451.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12V | Blue | 4938766000957 | ||
฿ 2,451.00 | 1 Piece(s) | 21 Day(s) | [Other] DC12V | Red | 4938766000933 | ||
฿ 2,451.00 | 1 Piece(s) | 21 Day(s) | DC24V | Red | 4938766004795 |
How can we improve?
How can we improve?