1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HDD Case / 2.5-Inch HDD + SSD / USB 3.0

DISK DRIVE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 643.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product is an external portable hard disk case that supports USB 3.0. This high-speed interface lets you easily mount a 2.5-inch hard disk drive or SSD and connect it to your PC. It supports USB 3.0 for fast, easy data exchange. It also comes with the convenient "Logitec Original Tools" so you can use it right away without looking for additional software.

[Product specifications]
· Lets you easily mount a 2.5-inch hard disk drive or SSD so you can exchange data with your PC.
· The sliding top case makes assembly a breeze. In addition, it is equipped with countermeasures against static electricity and rattling of the hard disk drive for worry-free use.
· Since it can operate on the bus power from a PC or other device, it can be used without taking up multiple USB ports.
· It supports USB 3.0 for fast, easy data exchange. It also supports UASP, allowing even faster communication on compatible operating systems.
· 3 different Logitec tools can be downloaded for free: Logitec Disk Formatter, Logitec Disk Eraser and Logitec Mirroring Tool. These will help you get the most out of your hard disk.
· Compatible PCs: DOS/V PCs or Intel Mac series with USB ports
· Supported OSs (when connected over USB 3.0): Windows 10, 8.1, 7; macOS High Sierra (10.13), Sierra (10.12); Mac OS X (10.11, 10.10, 10.9, 10.8) *Supported OSs are limited to Japanese language versions only.
· Supported OSs (when connected over USB 2.0): Windows 10, 8.1, 7; macOS High Sierra (10.13), Sierra (10.12); Mac OS X (10.11, 10.10, 10.9, 10.8) *Supported OSs are limited to Japanese language versions only.
· Supported OSs (when connected over USB 1.1): Windows 10, 8.1, 7; macOS High Sierra (10.13), Sierra (10.12); Mac OS X (10.11, 10.10, 10.9, 10.8) *Supported OSs are limited to Japanese language versions only.
· Interface: USB 3.0
· Connector shape: USB 3.0 micro-B × 1
· Installation orientation: horizontal
· Cooling fan: none
· Housing material (color): black
· Theft protection: none
· Input voltage: +5 V DC (supplied from USB port)
· Power consumption: 4.5 W
· External dimensions (width × depth × height): 82 × 130 × 14 mm
· Weight: 65 g
· Warranty period: 1 year
· Regulatory compliance: RoHS directive compliant
· Included software: Logitec HDD tools
· Accessories: USB 3.0 cable × 1, manual (including warranty card) × 1
· JAN code: 4580333578224

Part Number
LGB-PBPU3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 643.54

DISK DRIVE 1 Piece(s) Quote

Loading...

  1. 1