(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A smartphone stylus that adopts a high-density fiber tip to deliver ultra-high sensitivity. The action is super responsive even with a light touch. Stylish aluminum AL.STYLUS model.
[Product specifications]
· A smartphone stylus that adopts a high-density fiber tip to deliver ultra-high sensitivity.
· Made of aluminum for a stylish look.
· The metallic color goes well with your iPhone.
· The high-density fiber tip enables smooth pen action with light force.
· By ensuring that the fiber bristles in the pen tip make contact over a wide area, the pen tips deliver ultra-high sensitivity for smooth action without having to press down.
· Operations can be carried out without smudging the liquid crystal screen unlike touch operations with your fingertip.
· Slide operations can be carried out comfortably as well as touch operations.
· Enables smooth pen action without stress even on glass film, which conventional products have trouble handling.
· Can be used with P-TIPC01 replacement pen tips (sold separately).
· Compatible models: all kinds of smartphones and tablets
· External dimensions (approx.): length 123 mm × pen diameter 8 mm, pen tip: 6 mm
· Materials - Pen tip: silicone rubber, nylon fiber; Main body: aluminum
· Color: silver
· JAN code: 4953103346154
Please check the type/dimensions/specifications of the part P-TPA02SV in the Stylus For Smartphones And Tablets / Ultra-High-Sensitivity Type / AL.STYLUS / Silver series.
How can we improve?
How can we improve?