Strap For Smartphone / Finger Strap / Hybrid / Black

Brand :
ELECOM

Caution

    Product Description

    [Features]
    · A hybrid-type finger strap that attaches to your finger to prevent your smartphone from falling. The hybrid design combines a soft material on the outside that won't scratch the device with a hard material on the inside that makes it easy to slip on your finger.

    [Product specifications]
    · A finger strap that attaches to your finger to prevent your smartphone from falling.
    · The hybrid design combines a soft material on the outside that won't scratch the device with a hard material on the inside that makes it easy to slip on your finger.
    · The sporty two-tone design highlights its functionality.
    · Round edge processing is applied to the inside of the ring so that it will not irritate your finger when worn.
    · L size with inner diameter of 22 mm.
    · Load resistance is up to 200 g. * Do not exceed the load resistance.
    · Length - Total length: approx. 92 mm (including collar); Ring part: approx. width 28 mm × depth 6.5 mm × height 41 mm
    · Set contents: ring strap
    · Material: TPU (thermoplastic polyurethane), polycarbonate
    · Color: black
    · JAN code: 4953103345157

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat