iPhone SE / ZEROSHOCK Case / Standard / Black

Caution
Product Description
[Features]
· A ZEROSHOCK case for the iPhone SE/5s/5 that protects it against impact from all directions.
[Product specifications]
· A ZEROSHOCK case that protects your iPhone SE/5s/5 from impact. This ZEROSHOCK model features 6 shock absorbing structures to absorb impact from all directions.
· For efficient shock absorption, dampers are positioned in the four corners where the greatest impact can be expected.
· Its double-layer design uses soft materials suitable for shock absorption wrapped inside a hard outer material.
· The internal part of the case that touches the back of the device has a honeycomb structure which gives it high impact absorption efficiency.
· You can view the LCD screen, operate the device, and connect the charging/communications cable, all with the case on.
· Compatible models: iPhone SE/5s/5
· Set contents: case × 1
· Material - Case: TPU (thermoplastic polyurethane), polycarbonate
· Color: black
· JAN code: 4953103351653