1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bluetooth Headset For Mobile Phone / Dual Noise Canceling / HPC60 / Black

EARPHONES AND HEADPHONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,647.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a dual-microphone cancellation feature to provide clear voice transmission. A hands-free Bluetooth headset with 9 earbuds and a 3D ear hook that is comfortable to wear even for prolonged periods.

[Product specifications]
· A hands-free Bluetooth headset with a dual-microphone noise cancellation feature that suppresses background noise and delivers clear voice transmission.
· Compatible with HD Voice, which maximizes the speech quality of VoLTE so you can hear the speech of the other person clearly.
· Also compatible with Qualcomm's new cVc (clear voice capture) 8.0 DSP technology, achieving clear and high sound quality speech with little noise.
· Comes with 9 earbuds and separate 3D ear hooks for the left and right ear to allow you to select the right fit for your ear.
· Two types of left and right earbuds are included: type A, which hooks on the surface of the ear, and type B, which fits inside the ear. Both types are provided in 3 sizes: S, M, and L.
· Type A is an open earbud that lets you hear ambient sounds, while type B fits snugly in the ear like a plug for effective sound insulation. You can select the appropriate type to suit your usage environment.
· The earbuds are designed based on measurement data from different ear types to ensure that they can be firmly seated in the ear. The result is a perfect fit that will not leave your ear sore even after prolonged use.
· The shape of the ear hook is three-dimensionally designed to reduce stress on the ears. Curved to follow the shape around the ears, it provides comfortable use even for long periods.
· When you use the on/off switch to turn the power on for the first time, Bluetooth pairing mode is activated automatically to allow you to get connected right away. When you turn the power on for the second time, it connects automatically.
· Siri on an iPhone or Google Assistant on an Android smartphone can be easily activated just by pushing the multi-function button.
· Compatible with multipoint technology that enables simultaneously standing-by on two communication devices such as cellphones and smartphones.
· Enables prolonged use, allowing a continuous standby time of up to 200 hours, a continuous call time of up to 7.5 hours, and a continuous music playback time of up to 7 hours.
· The battery level of the headset can be displayed on the iPhone screen when connected with an iPhone.
· A simple connection guide that enables reliable and easy setting even for first-time Bluetooth headset users can be accessed via the QR code in the instruction manual.
· External dimensions (W × D × H): approx. 16 × 57 × 24 mm (excluding protrusions)
· Weight: approx. 8 g
· Legal compliance: TELEC/JATE
· Accessories: USB charging cable, instruction manual, ear hooks (1 each for the right and left ears), type A earbuds (S/M/L for right, S/M/L for left), type B earbuds (S/M/L 1 each for right and left)
· Communication method: Bluetooth standard version 4.2
· Output: Bluetooth Power Class 2
· Maximum communication distance: line-of-sight distance 10 m
· Frequency band used: 2.4 GHz band
· Modulation method: FHSS (Frequency Hopping Spread Spectrum)
· Supported Bluetooth profiles: HFP, HSP, A2DP, AVRCP
· A2DP compatible codecs: SBC
· A2DP compatible content protection: yes, SCMS-T
· Maximum number of registered devices: 8
· Multipoint (simultaneous standby): supported
· Maximum continuous playback time: about 7.0 hours
· Maximum continuous call time: about 7.5 hours
· Maximum continuous standby time: about 200 hours
· Power supply: 5 V DC
· Charge time: about 2 hours
· Driver unit: airtight dynamic
· Microphone type: electret condenser type
· Input terminal: Micro-USB (for charging)
· Operational environment conditions (temperature): 5°C to 35°C
· Operational environment conditions (relative humidity): 20% to 80% (however, non condensing)
· Main body color: black
· JAN code: 4953103339651

Part Number
LBT-HS60MPBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,647.00

EARPHONES AND HEADPHONES 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LBT-HS60MPBK in the Bluetooth Headset For Mobile Phone / Dual Noise Canceling / HPC60 / Black series.