Memory Reader/Writer / Type-C Connector / Direct-Insertion Type / For SD + microSD / White

Brand :
ELECOM

Caution

    Product Description

    [Features]
    · An easy-to-carry, stick-type memory reader/writer equipped with a Type-C connector, the latest USB connection standard engineered to withstand frequent plugging and unplugging.

    [Product specifications]
    · An easy-to-carry, stick-type memory reader/writer equipped with a Type-C connector, the latest USB connection standard.
    · Can be used with a PC or smartphone with a USB Type-C connector.
    · Adopts a robust connector that can withstand 10,000 cycles of plugging and unplugging. It resists breaking even in environments with frequent plugging and unplugging.
    · A USB Type-C connector does not have a front or back side and can be inserted with either side facing up.
    · Supported memory cards include the SD memory card series, miniSD memory card series, microSD memory card series, and MMC series.
    · Small media such as microSD memory cards can also be plugged in directly without having to use an adapter.
    · Supports high-capacity (512‑GB) SDXC memory cards, the latest SD memory card standard.
    · Using this product, it is possible to transfer data about 9 times* faster than directly transferring data from a digital camera to a PC. *When connected to USB 3.1 Gen 1-compatible equipment. Based on the manufacturer's test environment.
    · Equipped with connection lamps that display the connection status with the corresponding media.
    · Runs on USB bus power and does not require an external power supply.
    · Work such as installing a dedicated driver is not necessary and the device is usable immediately after connecting to the USB port of a personal computer.
    · Comes with a cap that protects the connector while you are carrying it.
    · Interface: USB Type-C
    · Maximum transfer rate: USB 3.1 Gen 1 - SuperSpeed / 5 Gbps (theoretical value)
    · Connector type: USB Type-C (male) × 1
    · Number of slots: 2
    · Supported media (SD memory card): SD (HighSpeed, ProHighSpeed, Class 2 to 10), For Wii/DSi, SDHC (Class 2 to 10, UHS-I, UHS-II), SDXC (Class 10, UHS-I) / miniSD, miniSDHC (Class 2 to 6)* / TransFlash, microSD, microSDHC (Class 2 to 10, UHS-I), microSDXC (*) A special adapter is required
    · Supported media (multimedia card): MMC, MMC 4.0, secure MMC, RS-MMC, RS-MMC 4.0/MMC micro* (*) A special adapter is required
    · Compatible models: PCs and smartphones equipped with USB Type-C connectors
    · Supported OSs: USB host-enabled Android 6.0 or later, Windows 10 / 8.1 / 7 (SP1), macOS Sierra (10.12)
    · Color: white
    · External dimensions: approx. width 55.8 mm × depth 18.2 mm × height 9.8 mm
    · Weight: approx. 8 g
    · Power supply voltage: 5 V
    · Operating environment: temperature 5 to 40°C, humidity 30% to 80% (non condensing)
    · Warranty period: 6 months
    · Accessories: user's manual
    · JAN code: 4953103340312

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Memory Reader/Writer / Type-C Connector / Direct-Insertion Type / For SD + microSD / White | ELECOM | MISUMI Thailand