1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply 15~150W Step Shape DIN Rail Power, HDR Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Switching Power Supply 15~150W Step Shape DIN Rail Power, HDR Series
  • Switching Power Supply 15~150W Step Shape DIN Rail Power, HDR Series
  • Switching Power Supply 15~150W Step Shape DIN Rail Power, HDR Series
  • Switching Power Supply 15~150W Step Shape DIN Rail Power, HDR Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 649.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Insulation Class: Class II.
· Universal AC input / full range (277 V AC operating voltage).
· No-load power consumption: < 0.3 W.
· Protective features: Short circuit, overload, overvoltage.
· DIN Rail mountable: TS-35/7.5 or 15.
· Cooling: Natural air cooling.
· Adjustable DC output voltage.
· POWER-ON LED display.
· Ideal for constructing controls and the automation of home appliances.

 
Part Number
HDR-15-12
HDR-15-24
HDR-30-24
HDR-60-5
HDR-60-12SALE
HDR-60-24
HDR-100-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Dimension width
(mm)
Dimension depth
(mm)
Input Voltage
(V)
Output voltage variation range
(V)

฿ 649.12

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s) -15DC12V0 to 1.25 A17.55485 VAC to 264 VAC, 120 VDC to 370 VDC10.8 to 13.8

฿ 649.12

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s) -15.2DC24V0 to 0.63 A17.55485 VAC to 264 VAC, 120 VDC to 370 VDC21.6 to 29

฿ 797.37

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s) -36DC24V0 to 1.5 A3554.585 VAC to 264 VAC, 120 VDC to 370 VDC21.6 to 29

฿ 1,090.78

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s) -32.5DC5V0 to 6 5. A52.554.585 VAC to 264 VAC, 120 VDC to 370 VDC5.0 to 5.5

฿ 1,091.67

฿ 935.67

SWITCHING POWER SUPPLY 1 Piece(s) 2 Day(s) -54DC12V0 to 4.5 A52.554.585 VAC to 264 VAC, 120 VDC to 370 VDC10.8 to 13.8

฿ 1,090.78

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 1060DC24V0 to 2.5 A52.554.585 to 264 AC / 120 to 370 DC21.6 to 29

฿ 1,567.55

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s) -100DC24V0 to 3.83 A7054.585 to 264 AC / 120 to 370 DC21.6 to 29

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Single/multi Single Input Voltage AC/DC
Representative Standard CE / UL / CUL / TUV Dimension height(mm) 90