(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
"Value Design for Panel" supported product that increases control panel value. Single-mode timer with power on delay operation.
■ Features
Push-in Plus terminal blocks for easy wiring.
Just insert wires, no tools are required.
Use Push-In Plus terminal blocks to reduce the time and work involved in wiring.
· No retightening required.
Push-in Plus terminal blocks do not require the retightening that is necessary with screw terminal blocks.
This reduces work not only when wiring, but also for inspections, delivery (shipping), and maintenance, etc.
· Easy to insert.
OMRON's Push-in Plus terminal blocks are like plugging in an earphone jack.
They help reduce the work load and improve wiring quality.
· Held firmly in place.
Even though less insertion force is required, the wires are held firmly in place.
The advanced mechanism design technology and manufacturing technology have produced a spring that ensures better workability and reliability.
· Certified for safety standards of major countries.
They help to reduce the work involved in control panel design with certifications and compliance for various standards, including UL Listing.
Part Number |
---|
H3DT-A1 AC/DC24-240 |
H3DT-A2 AC/DC24-240 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Configuration | Terminal block |
---|---|---|---|---|---|---|---|
฿ 1,905.00 ฿ 1,632.97 | TIMER | 1 Piece(s) | Same day | Time limit 1c | 6 terminals | ||
฿ 2,172.00 ฿ 1,855.97 | TIMER | 1 Piece(s) | 6 Day(s) | Time limit 2c | 8 terminals |
Loading...
Type | Power Supply On Delay Timer | Display method | Analog | Mounting Method | DIN rail mount |
---|---|---|---|---|---|
Time specifications(s) | 0.1 s to 1,200 h | Power Supply Voltage | AC/DC | Output Method | Relay |
Representative Standard | CE / UL / CCC / CSA | Dimension vertical(mm) | 100 | Dimension width(mm) | 17.5 |
Dimension depth(mm) | 90 | Rated power supply voltage(V) | 24 to 240 V AC/DC | Time ranges = N | 8 range |
Terminal shape | Push-in Plus terminal |
How can we improve?
How can we improve?