1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-Cigarette Accessory / iQOS / Cleaning Kit (Part Number)

TABLET PC ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 528.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A cleaning kit for cleaning the dirt sticking to your iQOS smokeless tobacco heating system with a pick-type cleaning stick. Includes a liquid cleaner and fine cotton swabs for wiping off stubborn stains.

[Product specifications]
· A cleaning kit for iQOS for neatly cleaning the holder of your iQOS smokeless tobacco heating system.
· Cleaning kit that includes a pick-type cotton swab to scrape off dirt as well as liquid cleaner and fine cotton swabs for wiping off dirt.
· Maintain your holder in a cleaner condition by scraping off sticky dirt with a pick-type cleaning stick and then applying the liquid cleaner to the fine cotton swab to wipe off the stubborn dirt inside the holder.
· The liquid cleaner uses alkaline electrolyzed water of pH 12 and is free of oils, surfactants, etc., that would leave a residue.
· The kit includes liquid cleaner (30 ml), 10 pick-type cleaning sticks, and 25 fine cotton swabs.
· Package size: width 75 mm × depth 28 mm × height 128 mm
· Package weight: 0.058 kg
· JAN code: 4953103354760

 
Part Number
ET-IQCLK1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 528.39

TABLET PC ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1