1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Japanese Blade Type Outlet, Exposed Outlet / Ground 2P Type, 15 A

Japanese Blade Type Outlet, Exposed Outlet / Ground 2P Type, 15 A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·PSE acquired outlet for panel-mount. ·Rated Voltage (V): 125 ·Rated current (A): 15

Appearance

WK3001W

WK3004W

Part Number
WK1012W
WK3001W
WK3004W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Dimension length
(mm)
Mounting Number of outlet openings
(Opening)

฿ 91.67

DOMESTIC BLADE MODEL OUTLET 1 Piece(s) 14 Day(s) [Other] 2P48Exposed1

฿ 217.15

GROUNDING ANGLE TYPE OUTLET 1 Piece(s) Same day [Other] Grounding 2P50-1

฿ 200.00

EARTH GROUND DOUBLE OUTLET 1 Piece(s) Same day [Other] Grounding 2P72-2

Loading...

  1. 1

Basic Information

Type Outlet/socket Rated Voltage(V) 125 Rated Current(A) 15
Dimension width(mm) 48 Dimension thickness(mm) 30 Wiring terminal Winding terminal type
Commercial package N/A Applicable wire shape For using with flat-type and vinyl-insulated electric wires Applicable Wire(mm²) IV, VVF 2, 3.5
Other standards JIS C8303