1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart-UPS

UPS

Smart-UPS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,728.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Input/output plug for Smart-UPS. [Features]·Input voltage (V): AC100 ·Battery type: Lead ·Representative standard: CE/UL ·Number of input/output phases: Single-phase ·Number of outlets: NEMA 5-15R × 6

 
Part Number
SMT500J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,728.41

UPS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Input Voltage(V) AC 100 Battery type Lead Representative Standard CE / UL
Dimension width(mm) 140 Input source resultant pulse Single-Phase Number of output phases Single-Phase
Number of outlets NEMA 5-15R × 6 Input current(A) 5 (using standard input plug) Output capacity(VA/W) 500/360 (using standard input plug)

Please check the type/dimensions/specifications of the part SMT500J in the Smart-UPS series.