(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Detects network abnormalities
Instantly notifies with light, sound and email
Network Monitor Signal Tower with MP3 Catalog, NH□-□FV2□-□□□□□ Click here
Details of the network monitoring indicator lights NHS-FV1/NHP-FV1/NHL-FV1
Network monitoring indicator NHS-FV1 product image | Network monitoring indicator NHP-FV1 product image | Network monitoring indicator NHL-FV1 product image |
Network monitoring indicator NHS-FV1/NHP-FV1/NHL-FV1 specifications
NHS-FV1 Series
(Unit: mm) NHS-FV1 series dimensional diagram |
Number of steps | 1st tier | 2nd grade | 3 levels | 4 levels | 5 levels |
Body length (mm) | 198 | 228 | 258 | 288 | 318 |
Mass (g) | 940 | 950 | 960 | 970 | 980 |
Product Model | NHS-3FV1-RYG | |
---|---|---|
network | Physical Layer | Ethernet (IEEE802.3 compliant) 10BASE-T/100BASE-TX (auto-negotiation, full-duplex/half-duplex) |
Data Link Layer | CSMA/CD | |
Network Layer | IP, ICMP, ARP | |
Transport Layer | TCP/UDP | |
Application Layer | HTTP, SMTP, SNMP, RSH, NTP, POP, DNS, SOCKET, DHCP, SLMP | |
Other Features | Clear Switch | Yes (lights off and sound stopped) |
Self-diagnosis function | can be | |
Number of steps | 1 to 5 levels (can be changed after purchase) | |
Color sequence | Standard color (can be changed after purchase) | |
Configuration Features | Web Settings | |
Indicator Light Section | Emitting color | Red, yellow, green, blue, white (LED) |
Number of flashes (cycle) | 60 times/min | |
Sound pressure level (at1m/variable) | Maximum 88dB or more to 0 | |
Sound Type | Voice/Buzzer | |
Audio Line Output | can be | |
Number of playback sounds | Up to 70 types | |
Buzzer sound | 4 sounds (beep beep beep beep beep) (beep beep beep) (beep beep beep) (beep *continuous sound) | |
Playback Mode | Last input priority playback/Memory playback | |
Volume adjustment | Stepless adjustment by analog vol. / Input from web screen | |
BUSY output | can be | |
Specifications | power consumption | Main unit 2.2W |
3.5W | ||
Power supply | Dedicated AC adapter included (compliant with Japanese regulations) | |
Rated voltage | Main unit: DC24V / AC adapter: AC100V-240V | |
Operating temperature limit | 0 to 40°C | |
Operating humidity range | 20 to 80% RH or less (no condensation) | |
External Contact Output | 1point | |
External Contact Input | 4 points | |
USB port | TYPE-A 1 item | |
Operation section | Clear switch, reset switch, test switch, mode switch, volume | |
Compliance standards | CE marking compliance: EN55032, EN55024 |
NHP-FV1 series/NHL-FV1 series
(Unit: mm) NHP-FV1 series/NHL-FV1 series dimensional diagram |
Body length and weight of NHP-□FV1 type by number of stages
Number of steps | 1st tier | 2nd grade | 3 levels | 4 levels | 5 levels |
Body length (mm) | 276 | 311 | 346 | 381 | 416 |
Mass (g) | 980 | 1,010 | 1,040 | 1,070 | 1,100 |
NHL-□FV1 type body length by number of stages
Number of steps | 1st tier | 2nd grade | 3 levels | 4 levels | 5 levels |
Body length (mm) | 268 | 309 | 350 | 391 | 432 |
Mass (g) | 1,050 | 1,100 | 1,150 | 1,200 | 1,250 |
*Weight does not include AC adapter.
Product Model | NHP-□FV1-□□□ | NHL-□FV1-□□□ | |
---|---|---|---|
network | Physical Layer | Ethernet (IEEE802.3 compliant) 10BASE-T/100BASE-TX (auto-negotiation, full-duplex/half-duplex) | |
Data Link Layer | CSMA/CD | ||
Network Layer | IP, ICMP, ARP | ||
Transport Layer | TCP/UDP | ||
Application Layer | HTTP, SMTP, SNMP, RSH, NTP, POP, DNS, SOCKET, DHCP, SLMP | ||
Other Features | Clear Switch | Yes (lights off and sound stopped) | |
Self-diagnosis function | can be | ||
Number of steps | 1 to 5 levels (can be changed after purchase) | ||
Color sequence | Standard color (can be changed after purchase) | ||
Configuration Features | Web Settings | ||
Indicator Light Section | Emitting color | Red, yellow, green, blue, white (LED) | |
Number of flashes (cycle) | 60 times/min | ||
Sound pressure level (at1m/variable) | Maximum 88dB or more to 0 | ||
Sound Type | Voice/Buzzer | ||
Audio Line Output | can be | ||
Number of playback sounds | Up to 70 types | ||
Buzzer sound | 4 sounds (beep beep beep beep beep) (beep beep beep) (beep beep beep) (beep *continuous sound) | ||
Playback Mode | Last input priority playback/Memory playback | ||
Volume adjustment | Stepless adjustment by analog vol. / Input from web screen | ||
BUSY output | can be | ||
Specifications | power consumption | Main unit 2.2W | |
3.5W | |||
Power supply | Dedicated AC adapter included (compliant with Japanese regulations) | ||
Rated voltage | Main unit: DC24V / AC adapter: AC100V-240V | ||
Operating temperature limit | 0 to 40°C | ||
Operating humidity range | 20 to 80% RH or less (no condensation) | ||
External Contact Output | 1point | ||
External Contact Input | 4 points | ||
USB port | TYPE-A 1 item | ||
Operation section | Clear switch, reset switch, test switch, mode switch, volume | ||
Compliance standards | FCC Part 15 Subpart B Class A |
Part Number |
---|
NHL-3FV2N-RYG |
NHL-3FV2W-RYG |
NHP-3FV2-RYG |
NHP-3FV2N-RYG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thickness | JAN code | Note |
---|---|---|---|---|---|---|---|---|---|
฿ 31,429.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 10 | Ø60 | 4938766021181 | PSE: for included AC adapter only | ||
฿ 33,000.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 10 | Ø60 | - | PSE: for included AC adapter only / Replacement plug included | ||
฿ 48,123.24 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 5 Day(s) | 10 | Ø40 | 4938766021266 | PSE: for included AC adapter only | ||
฿ 31,429.00 | SIGNAL TOWER BUZZER SIGNAL | 1 Piece(s) | 21 Day(s) | 10 | Ø40 | 4938766021273 | PSE: for included AC adapter only |
Loading...
Type | Standard | Shape | Round | Rated Voltage(V) | DC24V |
---|---|---|---|---|---|
Number of Steps | 3 | Color (top stage) | Red | Color (second stage) | Yellow |
Color (third stage) | Green | Light Source | LED | Mounting Method | Floor Mounting |
Buzzer (with/without) | Available | Lighting/blinking | Lighting/blinking | Representative Standard | PSE / CE / UL / CSA |
Body length | 336 | Self-diagnostic function | Yes |
How can we improve?
How can we improve?