1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Network Monitor Signal Tower

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detects network abnormalities
Instantly notifies with light, sound and email

 
Part Number
NHL-3FB2-RYG
NHL-3FB2N-RYG
NHL-5FB2-RYGBC
NHP-3FB2-RYG
NHP-3FB2N-RYG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThickness Number of Steps Color (fourth stage) Color (fifth stage) Body length JAN code

฿ 36,685.06

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 5 Day(s) 10Ø603--3244938766020993

฿ 23,286.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) 10Ø603--3244938766021006

฿ 27,429.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) 10Ø605BlueWhite4044938766021020

฿ 36,663.09

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 5 Day(s) 10Ø403--3244938766021082

฿ 23,286.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s) 10Ø403--3244938766021099

Loading...

  1. 1

Basic Information

Type Standard Shape Round Rated Voltage(V) DC24V
Color (top stage) Red Color (second stage) Yellow Color (third stage) Green
Light Source LED Mounting Method Floor Mounting Buzzer (with/without) Available
Lighting/blinking Lighting/blinking Representative Standard PSE / CE / UL / CSA Self-diagnostic function Yes
Note PSE: for included AC adapter only