Compact Power Monitor KM-N1

Caution
Product Description
Compact, high-precision power monitor for measurement of up to 4 circuits
■ Features
· Space-saving
Smallest-sized body available (comparable devices in Japan as of December 2014: According to Omron), can be installed in electric lamp distribution boards and tight spaces
· Cost-saving
Measurement of circuits with 4 CT input points
· Labor-saving
Easy wiring reduces work time mistakes
CT cables with connector connection eliminate faulty wiring
Easy voltage wiring using detachable connectors and also transition wiring can be used for communications wiring with minimum wiring work required
· Measured and set values are clear at a glance
Easy-to-see white LCD display for greatly improved visibility, with measurement status clear at a glance
· Select connection method to suit host monitor
Compatible with CompoWay/F, Modbus(RTU), BACnet MS/TP and pulse output
· Setting work time significantly reduced with “KM-N Series Setting Tool”
*Download from the Omron website.