1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Tie Fixture【100 Pieces Per Package】

CABLE TIE

Cable Tie Fixture
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 419.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material: nylon, Environmental resistance: flame retardant Flame retardant grade (main raw material): UL94V-2 100 pcs. per bag Use as a fixture for cable ties.

Part Number
SKM-1
Part NumberPriceNameMinimum Order Qty.Related ToNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 419.43

CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Overall Length(mm) 19 Width(mm) 8.4 Material Nylon
Environment resistance Flame Retardant Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Fasten With Screws

Please check the type/dimensions/specifications of the part SKM-1 in the Cable Tie Fixture series.