1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ECONO-J【5 Pieces Per Package】

CONNECTORS

ECONO-J
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 309.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made by TE. ECONO-J, Applications: Cable connections (See manufacturer catalog for details)

 
Part Number
174259-2 SALE
Part NumberPriceNameMinimum Order Qty.Related ToNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 309.30

฿ 235.41

CONNECTORS 1 Pack(s)

5 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F EJ-2
Applicable pin/contact Male (plug) Number Of Pins 4 Application Cable Connection
Allowable Voltage(V) DC 12 Connection direction Straight Type Housing
Color Black Material PBT Center line (pitch)(mm) 4.8
Color Black Operating Temperature Range(°C) -30 to +105

Please check the type/dimensions/specifications of the part 174259-2 in the ECONO-J series.