1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TYPE-3 1.57DIA PIN ASSY L/P

CRIMPING TERMINAL

TYPE-3 1.57DIA PIN ASSY L/P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of TE. TYPE-3 1.57DIA PIN ASSY L/P

 
Part Number
170246-1
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

฿ 59.90

CRIMPING TERMINAL 4 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Applicable pin/contact Male Wire connection method Crimp Connection direction Straight
Applicable wire range(AWG) 24-20 Applicable wire range(mm2) 0.2-0.56 Packing Type Individual
Insulation coating outer diameter(mm) 1.02-2.03 Material Brass Finish Nickel plating