1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ECONOSEAL, RECEPTACLE AND TAB

CONNECTORS

ECONOSEAL, RECEPTACLE AND TAB
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of TE. ECONOSEAL, RECEPTACLE AND TAB

 
Part Number
171699-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6.57

฿ 2.58

CONNECTORS 100 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Connector series initials Number Applicable pin/contact Female Wire connection method Crimp
Connection direction Straight Applicable wire range(AWG) 24-20 Applicable wire range(mm2) 0.2-0.5
Insulation coating outer diameter(mm) 1.4-2.4 Material Brass Finish Tin plating
Operating Environment Temperature -30 to +105°C

Please check the type/dimensions/specifications of the part 171699-1 in the ECONOSEAL, RECEPTACLE AND TAB series.