1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PL 110 REC TERMINAL 20-16 AWG PTPB【100 Pieces Per Package】

CONNECTOR

PL 110 REC TERMINAL 20-16 AWG PTPB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 210.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made by TE. Contact pin. Operating environment temperature: -40 to +105°C, cable connection method: crimp

 
Part Number
174778-1
Part NumberPriceNameMinimum Order Qty.Related ToNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 210.97

CONNECTOR 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Connector series initials Number Applicable pin/contact Female Wire connection method Crimp
Connection direction Straight Applicable wire range(AWG) 20-16 Applicable wire range(mm2) 0.51-1.31
Insulation coating outer diameter(mm) 2.1-3.3 Material Brass Finish Tin plating
Operating Environment Temperature -40 to +105°C