1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

ELECTRO TAP

ELECTRO TAP

ELECTRO TAP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ELECTRO TAP, it is a highly reliable connector for branching or penetrating power strips for solid and stranded wires of 0.5 to 6.0 mm2. It is easy to install.

 
Part Number
177766-1
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipRoHS

฿ 23.74

ELECTRO TAP 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Shape Round Overall Length(mm) 12 Insulation material Nylon
Conforming wire size(mm2) 0.2-0.4

Please check the type/dimensions/specifications of the part 177766-1 in the ELECTRO TAP series.