(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose crimp terminal with a round section that provides reliable attachment to the terminal block.
Part Number | Dimensions mm | Wire Range | Tool No. | STD Qty/Box | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Hand Tool No. | |||||||||||||
φd2 | B | L | F | E | φD | φd | Solid mm | Stranded mm2 | AWG | Tool Body No. | Head No. | ||
R 38-5 ❍ | 5.3 | 22.0 | 42.3 | 18.3 | 13.0 | 13.4 | 9.4 | - | 26.66-42.42 | 2 | NOP 60 NOM 60 NOP 150HA NOM 150 | 100 |
※Current, tensile length, etc. are rated lower than other terminals of the same wire size. (refer to page 148)
Part Number |
---|
R38-5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|---|
฿ 1,416.77 | CRIMPING TERMINAL | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 |
Loading...
Type | Bare Crimp Terminal | Shape | Round | Inner Diameter D2(φ) | 5.3 |
---|---|---|---|---|---|
Outer Diameter(mm) | 22 | Overall Length L(mm) | 42.3 | Conforming wire size(AWG) | 2 |
Representative Standard | UL / CSA | Conforming wire range (stranded wire)(mm2) | 26.66-42.42 | Inner Diameter d1(φ) | 9.4 |
External shape D(mm) | 13.4 | Conforming tools | NOP60, NOM60, NOP150HA, NOM150 |
How can we improve?
How can we improve?