1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

In-Vehicle Accessory / Smartphone And Drink Holder / For Air Conditioning Vent Mounting / Black

CAR ACCESSORIES

In-Vehicle Accessory / Smartphone And Drink Holder / For Air Conditioning Vent Mounting / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 632.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An in-vehicle drink holder that attaches to the air conditioning vent and holds your smartphone and drink together.

[Product specifications]
· An in-vehicle drink holder that attaches to the air conditioning vent and holds your smartphone and drink together.
· Employs a movable holding arm that can hold a wide range of smartphone sizes from 55 mm to 90 mm in width.
· The foot part can be adjusted up and down to hold the contents securely.
· You can use your smartphone while it is in the holder.
· A rubber material that does not easily scratch the main body is used where the smartphone is placed.
· It works with various drink sizes (small cans, large cans, and 500‑ml plastic bottles).
· The holder comes with flaps that can firmly hold even small-sized cans.
· There is a movable spacer for mounting the holder horizontally.
· To accommodate various types of air conditioner louvers, 4 types of air conditioner attachment hooks of different shapes and lengths are included.
· Maximum external dimensions: approx. width 83 × depth 123 × height 81 mm (depending on deployment method)
· Weight: 128 g
· Accessories: mounting hook set × 2, double-sided tape × 1, installation instructions × 1
· Compatible with: [Drink holder] small cans, large cans, and plastic bottles up to 500 ml (some exceptions) [Mobile phone holder] width: approx. 55 mm to 90 mm, thickness: approx. 13 mm or less, weight: approx. 200 g or less
· Materials: PC, ABS, TPE, silicone, POM
· Color: black
· Other: attaches to the air conditioning vent
· Package size: width 110 mm × depth 130 mm × height 215 mm
· Package weight: 0.25 kg
· JAN code: 4953103497054

Part Number
P-CARDH01BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 632.70

CAR ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1