1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Res Audio Compatible In-Ear-Canal Stereo Headphones (With Microphone) / 10.0‑mm Driver / RH1000 / Black

EARPHONES

High-Res Audio Compatible In-Ear-Canal Stereo Headphones (With Microphone) / 10.0‑mm Driver / RH1000 / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,916.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Lets you appreciate sonic contours and artistic details that you could not hear before. High-res audio compatible stereo headphones with microphone that let you enjoy music on your smartphone.

[Product specifications]
· The smooth, attractive look of these high-quality stereo headphones with microphone reflect a minimalist design that further accentuates the basic elements.
· Compatible with high-res audio sources such as high-resolution music files.
· Uses ø10‑mm dynamic drivers to deliver clarity in the high and medium ranges and richness in the low ranges.
· Rich low frequencies and crystal-clear high frequencies are achieved by adopting a highly rigid diaphragm made of titanium-coated PET film.
· PET film just 6 microns thick is used for the diaphragm, giving excellent responsiveness and a lively sound.
· The surface of the diaphragm is reinforced with 36 ribs to prevent abnormal vibrations such as those caused by deformations to the vibrating membrane, or split vibrations, rolling, etc. This enables sound reproduction with less distortion and excellent transparency.
· Uses neodymium magnets for dynamic, well-rounded bass.
· The bowl-shaped rear housing causes the sound inside the chamber to diffuse in various directions to reduce the occurrence of standing waves, improving the clarity of the sound.
· Ear plug type with excellent sound insulation properties and a good fit in the ear. These properties not only reduce sound leakage, but also ensure ambient noise does not disturb your listening experience.
· The earbuds come in S, M, and L sizes so you can choose the right fit.
· Highly durable, non-tangle type elastomer materials are used for the cords. In addition, nylon wire is inserted in the wire core to enhance its strength.
· Includes a cord keeper, which is convenient for adjusting the length of the cord when in use or for storing it when on the go.
· The cord length is 1.2 m, giving plenty of leeway, even when connected to a music player placed in a bag.
· Uses a gold-plated "L-shaped plug" for a more compact connection.
· This model includes a microphone with a ø3.5‑mm 4-pole mini plug for connecting to smartphones, allowing you to not only listen to music but also talk on the phone.
· The microphone includes a switch for responding to and ending calls.
· The microphone is positioned at a convenient height so that you don't have to hold it while on the phone.
 *For use with 4-pole mini plug types only. Some 4-pole type smartphones may not be compatible. Check the latest compatibility information on the compatibility table.
 *The call answering/ending switch does not work for Internet calls such as those through Skype.
 *Depending on the connected smartphone, the remote control function may be able to be used when playing back music or video. The operation method differs depending on the smartphone.
 *Depending on the application, the call answering/ending switch may not operate correctly.
· Model: sealed, ear plug type
· Driver unit: dynamic type ø10 mm
· Impedance: 16 Ω
· Sound pressure sensitivity: 95 dB/mW
· Maximum input: 10 mW
· Reproducible frequency bandwidth: 10 Hz to 45 kHz
· Cord: 1.2 m (Y type)
· Plug: ø3.5‑mm 4-pole mini plug (L-shaped)
· Color: black
· Weight: approx. 6 g (excluding cord)
· Accessories: cord keeper, earbuds (S/M/L), instruction manual
· Remote-controlled microphone compatible devices: devices such as smartphones, tablets and music players equipped with ø3.5‑mm 4‑pole mini jacks. * Some devices may not be compatible.
· Package size: width 80 mm × depth 37 mm × height 145 mm
· Package weight: 0.068 kg
· JAN code: 4953103318489

 
Part Number
EHP-RH1000MBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,916.67

EARPHONES 1 Piece(s) Quote 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EHP-RH1000MBK in the High-Res Audio Compatible In-Ear-Canal Stereo Headphones (With Microphone) / 10.0‑mm Driver / RH1000 / Black series.