1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

In-Ear-Canal Stereo Headphones / CN300 / Light Blue

EARPHONES AND HEADPHONES

In-Ear-Canal Stereo Headphones / CN300 / Light Blue
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 504.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Despite their compact size, these headphones deliver a balanced sound with a well-rounded bass. These ear plug-type stereo headphones with good sound insulation are perfect for commuting to work or school.

[Product specifications]
· Despite their compact size, these headphones are able to deliver a balanced sound with a well-rounded bass thanks to their ø10‑mm dynamic driver.
· Ear plug types which fit well in the ear and leak little sound. They can also be put in and taken out without messing up your hair.
· Reproduces high-quality sound, well balanced from high frequencies to low frequencies.
· The cable has a slider that prevents wandering and entanglement of the headphones during storage.
· The main unit uses an L-shaped plug for a compact connection.
· Includes a range of earbuds so that you can find the perfect fit. Includes 4 sizes; the standard S, M and L sizes plus an additional XS size.
· Model: sealed, ear plug type
· Driver unit: dynamic type (ø10 mm)
· Impedance: 16 Ω
· Sound pressure sensitivity: 95 dB/mW
· Maximum input: 5 mW
· Reproducible frequency bandwidth: 20 Hz to 20 kHz
· Cord: 1.2 m, Y type
· Plug: ø3.5‑mm, 3-pole mini plug (L-shaped)
· Color: light blue
· Weight: approx. 4 g (excluding cord)
· Accessories: earbuds (XS/S/M/L)
· Package size: width 35 mm × depth 30 mm × height 145 mm
· Package weight: 0.032 kg
· JAN code: 4953103280748

Part Number
EHP-CN300ABU2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 504.57

EARPHONES AND HEADPHONES 1 Piece(s) Quote

Loading...

  1. 1