1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Backpack / Basic Type / Water-Repellent Surface / Black

BAGS AND CASES FOR PC

Backpack / Basic Type / Water-Repellent Surface / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,709.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This large-capacity standard PC bag (backpack type) features plenty of storage space and a simple design that is easy to use in business settings or for everyday use.

[Product specifications]
· This large-capacity standard PC bag (backpack type) features plenty of storage space and a simple design.
· The large main storage compartment opens 180° for easy insertion and removal of objects.
· The main compartment comes with small pockets that can hold accessories such as an AC adapter and mouse.
· Includes a cushioned PC storage pocket into which a laptop of up to 15.6 inches can be stored.
· The front has a 2-layer structure that can be opened vertically and horizontally, with pockets that let you organize and store small items such as wallets and pens.
· A water-repellent finish is applied to the surface to protect the contents of the bag when rain strikes unexpectedly. * Note that this cannot fully prevent water from getting into the bag.
· Employs large, easy-to-grasp ring-shaped fasteners. You can lock the bag by inserting one ring inside the other.
· The thick cushioned handle won't hurt your hands and arms even when the bag is heavily loaded.
· In addition to the carrying handle, it includes straps that enable use as a backpack. These can be stored in the back side of the bag when not in use.
· Includes a carry holder which can be fixed on the carry bag handle, making it ideal for business trips.
· Bag type: backpack type
· Carrying method: 2-way (backpack + briefcase handle)
· Number of compartments: 2
· External dimensions: width 300 mm × depth 160 mm × height 410 mm (not including handles and shoulder straps)
· PC compartment internal dimensions: width 265 mm × depth 40 mm × height 385 mm
· Pockets (front surface): zippered pocket × 2
· Pockets (inside compartment): small items pocket × 2
· Color: black
· Materials - Main material: polyester
· Weight: approx. 490 g
· Package size: width 300 mm × depth 160 mm × height 410 mm
· Package weight: 0.52 kg
· JAN code: 4953103339316

Part Number
BM-SN02BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,709.82

BAGS AND CASES FOR PC 1 Piece(s) Quote

Loading...

  1. 1